EIP.ASY106.AXIS#.P

Description

This parameter allows reading the associated axis’ EtherNet/IP 32-bit commanded position from the CIP Sync connection response assembly.

Context

For response type definitions, see CIP Sync Response Assembly Data Structure (106).

Versions

Action Version Notes
Implemented 02-11-01-000  

General Information

Type

Read Only

Units

N/A

Range

N/A

Default Value

N/A

Data Type

Integer
See Also  

Stored in Non-Volatile Memory

No

Variants Supported

EtherNet/IP drives: AKD2G-SPI

Fieldbus Information

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

7550

1

7550 (0x1d7e)

EIP.ASY106.AXIS1.P

Signed32

Read Only

Yes

73086

2

7550 (0x1d7e)

EIP.ASY106.AXIS2.P

Signed32

Read Only

Yes